CDCM7005 QFN Package Evaluation Module Status: ACTIVE

CDCM7005QFN-EVM


      
         
  CDCM7005QFN-EVM
NameCDCM7005 QFN Package Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

TheCDCM7005QFN-EVM is an evaluation module designed to aid in evaluating the performance of the CDCM7005, which is a high-performance, low phase noise and low skew clock synchronizer that synchronizes voltage controlled crystal oscillator (VCXO) frequency to an external reference clock; generates very low phase noise (jitter) clock.

The PLL loop bandwidth and damping factor can be adjusted to meet different system requirements by selecting the external VCXO, loop filter components, frequency for PFD, and charge pump current.

As the system requires external components like a loop filter and VCXO, this EVM provides an excellent way to evaluate and modify the performance and parameters of the clock system in conjunction with the specific customer application.

Features

  • Output frequency up to 1500 MHz
  • Loop bandwidth can be selected as low as 10 Hz or less to clean the system's clock jitter
  • Can be used as a simple 1:5 LVPECL buffer with output dividing options
  • Differential outputs programmable by serial peripheral interface (SPI)

What's Included

Order Options

 CDCM7005QFN-EVM
Name CDCM7005 QFN Package Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
CDC7005 Evaluation Module CDC7005-EVM Texas Instruments Development Boards/EVMs 
CDC7005 QFN Package Evaluation Module CDC7005QFN-EVM Texas Instruments Development Boards/EVMs 
CDCM7005 BGA Package Evaluation Module CDCM7005BGA-EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CDC7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO Ultra Low Jitter Synthesizer and Jitter Cleaner 
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO Ultra Low Jitter Synthesizer and Jitter Cleaner 
TRF3750 TRF3750: High Performance Integer-N PLL Frequency Synthesizer Clocks and Timers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support