DAC1220EVM Evaluation Module Status: ACTIVE

DAC1220EVM

      
         
Getting Started Documentation   DAC1220EVM User's Guide (sbau102.pdf, 230 KB)
06 Aug 2004 Download

  DAC1220EVM
NameDAC1220EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View DAC1220EVM

The DAC1220EVM is an evaluation module designed for the DAC1220 20-bit delta-sigma digital-to analog data converter. The device pins for the DAC1220 are accessible through the analog and digital connector pins on the EVM. The EVM is designed for prototyping and evaluation, and includes a reference circuit, an oscillator circuit, and an output buffer amplifier. The use of the buffer amplifier is optional by design.

Features

  • DAC1220EVM is modular and can be plugged onto several TI approved test platforms i.e. HPA449 or MSP430
  • Both a voltage reference and clock generator are accessible on board, or through EVM connectors
  • An onboard connector carries the I2C signals to the resident EEPROM
  • The DAC1220EVM is connected through only three headers; analog, serial, and power

Order Options

 DAC1220EVM
Name DAC1220EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • DAC1220EVM User's Guide (sbau102.pdf, 230 KB)
    06 Aug 2004  Download
  • DEM-DAC1220: Evaluation Fixture for the DAC1220 (sbau009.pdf, 272 KB)
    27 Sep 2000  Download
    
Related Devices
Part# Name Product Family
DAC1220 20-Bit Delta-Sigma Low Power Digital-To-Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support