DAC2900 Evaluation Module Status: ACTIVE

DAC2900-EVM


      
         
Getting Started Documentation   DAC290x-EVM: Demo Board (Rev. B) (PDF 694 KB) 1463 views
20 Sep 2005 

  DAC2900-EVM
NameDAC2900 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View DAC2900-EVM Graphic

The DAC2900-EVM is designed to allow users to evaluate the DAC2900, 10 bit 125 MSPS Digital-to-Analog converter. Due to the flexible design, the user can evaluate it with different clock configurations, independent bias control, internal or external references and single or dual supply operation. The analog output of the DAC2900 can be configured to drive a 50 ohm terminated cable using a single ended, a 4:1 or a 1:1 impedance ratio transformer.

Specifications:

Requires two power supplies, one analog and one digital.

Features

  • Provides fast and easy performance testing for the DAC2900
  • Single ended or transformer-coupled differential outputs
  • Single clock input configuration
  • Adjustable bias

Order Options

 DAC2900-EVM
Name DAC2900 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC2900-EVM Help

User Guides

    
Related Devices
Part# Name Product Family
DAC2900 Dual, 10-Bit, 125Msps Digital-to-Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support