DAC2904 Evaluation Module Status: ACTIVE

DAC2904-EVM

      
         
Getting Started Documentation   DAC290x-EVM: Demo Board (Rev. B) (sbau071b.pdf, 694 KB)
20 Sep 2005 Download

  DAC2904-EVM
NameDAC2904 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View DAC2904-EVM Graphic

The DAC2904-EVM is designed to allow users to evaluate the DAC2904, 14 bit 125 MSPS Digital-to-Analog converter. Due to the flexible design, the user can evaluate it with different clock configurations, independent bias control, internal or external references and single or dual supply operation. The analog output of the DAC2904 can be configured to drive a 50 ohm terminated cable using a single ended, a 4:1 or a 1:1 impedance ratio transformer.

Specifications:

Requires two power supplies, one analog and one digital.

Features

  • Populated evaluation board for the DAC2904
  • Provides fast and easy performance testing for the DAC2904
  • Single ended or transformer-coupled differential outputs
  • Single clock input configuration
  • Adjustable bias

Order Options

 DAC2904-EVM
Name DAC2904 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • DAC290x-EVM: Demo Board (Rev. B) (sbau071b.pdf, 694 KB)
    20 Sep 2005  Download

Data Sheets

  • Dual, 14-Bit 125 MSPS Digital-to-Analog Converter (Rev. B) (sbas198b.pdf, 738 KB)
    03 Dec 2003  Download
    
Related Devices
Part# Name Product Family
DAC2904 14 Bit, 125 MSPS Dual Communications DACs Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support