DAC2932 Evaluation Module Status: ACTIVE

DAC2932EVM


      
         
Getting Started Documentation   DAC2932 12-Bit Dual Channel DAC EVM (PDF 551 KB) 676 views
13 Jul 2005 

  DAC2932EVM
NameDAC2932 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description

This EVM helps users evaluate TI's DAC2932, a dual 12-bit, current-output digital-to-analog converter (DAC) designed to combine the features of high dynamic range and very low power consumption.

The DAC2932 converter supports update rates of up to 40MSPS. In addition, the DAC2932 features four 12-bit voltage output DACs, which can be used to perform system control functions.

Features

  • Dual, 12-Bit, 40MSPS Current Output DACs
  • Four 12-Bit Voltage Output DACs—for Transmit Control
  • Single +3V Operation
  • Very Low Power: 29mW
  • High SFDR: 75dB at fOUT = 5MHz
  • Low-Current Standby or Full Power-Down Modes
  • Internal Reference
  • Optional External Reference
  • Adjustable Full-Scale Range: 0.5mA to 2mA
  • APPLICATIONS
    • Transmit Channels
      • I and Q
      • PC Card Modems: GPRS, CDMA
      • Wireless Network Cards (NICs)
    • Signal Synthesis (DDS)
    • Portable Medical Instumentation
    • Arbitrary Waveform Generation (AWG)

What's Included

Order Options

 DAC2932EVM
Name DAC2932 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC2932EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
DAC2932 Ultra-Low Pwr 29mW, 12-Bit, Dual 40 MSPS D/A w/4 Additional Ctrl DAC for Transmit/Rec Path Control Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support