DAC5682Z Evaluation Module Status: ACTIVE

DAC5682ZEVM


      
         
  DAC5682ZEVM
NameDAC5682Z Evaluation Module
StatusACTIVE
Price (US$)$499.00 
Order Options


Product Information

Description

The DAC5682ZEVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 1.0 GSPS digital-to-analog converter (DAC) with wideband LVDS data input, integrated 2x/4x interpolation filters, on-board clock multiplier and internal voltage reference. The EVM provides a flexible environment to test the DAC5682Z under a variety of clock, and input conditions.

It can be used along with TSW3100 to perform a wide range of test procedures. The TSW3100 generates the test patterns which are fed to the DAC5682Z through a 1 GSPS LVDS port. The DAC5682ZEVM has a programmable clock chip which can be used to synchronize TSW3100 board to DAC5682Z.

Features

  • Comprehensive test capability for DAC5682Z
  • Direct connection to TSW3100 signal generator EVM
  • Has a programmable Low Jitter Clock Synthesizer capable of working with a VCXO or an external clock source
  • Clock synchronization with TSW3100 for signal integrity
  • Software support with a fully featured GUI for easy testing
  • Simple conversion to TSW3082EVM

What's Included

Order Options

 DAC5682ZEVM
Name DAC5682Z Evaluation Module
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for DAC5682ZEVM Help

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
TSW3100 Pattern Generator Module TSW3100EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CDCM7005 High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO Ultra Low Jitter Synthesizer and Jitter Cleaner 
DAC5681 16-Bit, 1.0 GSPS Digital-To-Aanalog Converter (DAC) Data Converters 
DAC5681Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Digital-To-Analog Converter (DAC) Data Converters 
DAC5682Z 16-Bit, 1.0 GSPS 2x-4x Interpolating Dual-Channel Digital-To-Analog Converter (DAC) Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support