DAC5686 Evaluation Module Status: ACTIVE

DAC5686EVM


      
         
Getting Started Documentation   DAC5686 EVM User's Guide (Rev. E) (PDF 698 KB) 1239 views
29 Mar 2007 

  DAC5686EVM
NameDAC5686 Evaluation Module
StatusACTIVE
Price (US$)$199.00 
Order Options


Product Information

Description


View  View DAC5686EVM

The DAC5686EVM provides a platform for evaluating the DAC5686 digital-to-analog converter (DAC) under various signal, reference, and supply conditions.

The EVM enables user's to input up to 160MSPS digital signals to the DAC. The DAC can drive a 50 Ohm terminated cable using 4:1 or 1:1 transformer or single ended referred to the AVDD. The kit also comes with a parallel port cable and software to set the registers to configure the DAC5686 in the desired mode.

What's Included

  • Full documentation on CD ROM
  • Parallel port cable
  • Populated EVM Board
  • Software
  • User's Guide

Support Software

Order Options

 DAC5686EVM
Name DAC5686 Evaluation Module
Status  ACTIVE 
Price (US$) $199.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC5686EVM Help

Datasheet

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
DAC5686 16 Bit 500 MSPS Dual DAC, 16x interpolation, high-performance Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support