|
|
Product InformationDescriptionThe DAC5688EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments' dual-channel 16-bit 800 MSPS digital-to-analog converter (DAC) with wideband LVDS data input, integrated 2x/4x/8x interpolation filters, on-board clock multiplier and PLL, 32-bit NCO and internal voltage reference. The EVM provides a flexible environment to test the DAC5688 under a variety of clock, and input conditions. It can be used along with TSW3100 to perform a wide range of test procedures. The TSW3100 generates the test patterns which are fed to the DAC5688 through dual CMOS ports capable of 250 MSPS each. The DAC5688EVM has a programmable clock chip which can be used to synchronize the TSW3100 board to DAC5688. Features
Order Options
Technical DocumentsMost useful technical documents for DAC5688EVM Application Notes
User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TSW3100 Pattern Generator Module | TSW3100EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCE72010 | 10 Outputs Low Jitter Clock Synchronizer and Jitter Cleaner | Wireless Base Station Clocks | |
| CDCM7005 | High Performance, Low Phase Noise, Low Skew Clock Synchronizer that Synchronizes Ref Clock to VCXO | Ultra Low Jitter Synthesizer and Jitter Cleaner | |
| DAC5687 | 16-bit, 500 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter (DAC) | Data Converters | |
| DAC5688 | 16-bit, 800 MSPS 2x-8x Interpolating Dual-Channel Digital-to-Analog Converter with integrated PLL | Data Converters | |
| TRF370333 | 0.4 - 4.0 GHz IQ Modulator | RF/IF and ZigBee® Solutions | |