DAC7554EVM Evaluation Module Status: ACTIVE

DAC7554EVM


      
         
Getting Started Documentation   DAC7554 EVM User's Guide (PDF 587 KB) 535 views
28 Mar 2005 

  DAC7554EVM
NameDAC7554EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

This EVM features the DAC7554 digital-to-analog converter. The DAC7554 EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the 12-bit resolution, quad-channel and serial input DAC. This EVM features an ultra low glitch voltage output with great linearity and monotonicity. The serial interface of this DAC can communicate with any host microprocessor or TI DSP base system. An interface card, the 5-6KINTERFACE board, can be used to interface this EVM to a number of TIs DSP Starter Kits including kits in the C5000 and C6000 series.

Features

  • The DC power supply for the DAC7554EVM is selectable by changing jumper settings.
  • Optional op-amp U2 can be installed to allow output signal conditioning
  • An onboard precision voltage reference is provided
  • External reference is configurable through jumper settings
  • Two DACs can be stacked to yield a total of eight channel outputs using onboard jumpers

Order Options

 DAC7554EVM
Name DAC7554EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC7554EVM Help

User Guides

    
Related Devices
Part# Name Product Family
DAC7554 Low-Power, Low-Glitch, 12-Bit DAC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support