DAC7558EVM Evaluation Module Status: ACTIVE

DAC7558EVM


      
         
Getting Started Documentation   DAC7558 Evaluation Module (PDF 661 KB) 609 views
22 Sep 2005 

  DAC7558EVM
NameDAC7558EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

This EVM features the DAC7558 digital-to-analog converter. The DAC7558 EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the 12-bit resolution, octal-channel and serial input DAC. This EVM features an ultra low glitch voltage output with great linearity and monotonicity. The serial interface of this DAC can communicate with any host microprocessor or TI DSP base system. By using the 5-6KINTERFACE board the DAC7558EVM can be interfaced with a number of TI DSP Starter Kits including those in the C5000 and C6000 series.

Features

  • The DC power supply for the DAC7558EVM is selectable by changing jumper settings
  • Optional op-amp U2 can be installed to allow output signal conditioning
  • An onboard +4.096V precision voltage reference is provided
  • The REF3140 precision reference (optional) is powered by +5VA through on board terminals.

Order Options

 DAC7558EVM
Name DAC7558EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC7558EVM Help

Datasheet

User Guides

More Literature

    
Related Devices
Part# Name Product Family
DAC7558 12-Bit, Octal, Ultralow Glitch, Voltage Output Digital to Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support