Folder - Table of Contents | | |
 | | DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) (slau117a.htm, 8 KB) 05 Feb 2004 Abstract |
| | DAC7571EVM | | Name | DAC7571 Evaluation Module | | Status | ACTIVE | | Price (US$) | $49.00 |  | Order Options
|
Product Information
Description View DAC7571EVM GraphicThis EVM features one of the following digital-to-analog converter (DACs); the DAC7571, DAC6574, DAC6571, DAC5574, DAC5571, DAC8571,and DAC7574. The board provides a quick and easy way to evaluate the functionality and performance of these high-resolution I2C-input DACs. Although the EVM supports seven DAC types, only the selected DAC and its associated components are installed to simplify configuration. The EVM also provides an I2C serial interface to communicate with any host microprocessor or TI DAP base system.
If I only request literature what will I receive?
- The DAC7574,DAC7571,DAC8571, DAC6574,DAC6571,DAC5574,and DAC5571EVM User's Guide SLAU117A- includes; schematic, component layout, and BOM
- The DAC7571 Data Sheet Number - SLAS374
Does the DAC7571EVM come with any connectors?
- No the EVM does not come with connectors or cables these must be supplied by the customer.
What does the DAC7571EVM do?
- The EVM is a Circuit board which allows the designer to run an evaluation of the DAC7571 device in real time.
Can I get the board design/gerber files/artwork?
- Yes, gerber files are available.
Can I purchase more than 1?
- Yes.
Can you bill me for the EVM?
- No, We take credit cards, purchase orders and corporate checks.
How long will it take to receive the EVM?
- You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
Where can I get samples of the DAC7571 or ICs in this group?
- By contacting your local TI authorized distributor.
What if I have a technical question?
- Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
Does this product have NAFTA exemption?
- No, EVMs are not qualified for NAFTA exemption.
What's Included- BOM
- Board Layout
- Populated EVM Board
- Schematic
- User's Guide
Order Options
Technical Documents TI Recommends
User Guides- DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) (slau117a.htm, 8 KB)
05 Feb 2004 Abstract
More Literature- DAC7571EVM Readme Page Thank You Letter (slal062.pdf, 72 KB)
22 Jun 2005 Download
| |
|