|
|
Product InformationDescriptionThe EVM features the DAC7811 digital-to-analog converter. This EVM is designed around standardized TI modular specifications. This simple modular form factor allows direct evaluation of the DACs performance and operating characteristics. Using the 5-6KINTERFACE board, the DAC7811EVM can be interfaced to a number of TI DSP Starter Kits, including those in the C5000 and C6000 series. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| DAC7811 | 12-Bit, Serial Input, Multiplying Digital to Analog Converter | Data Converters | |