DAC8534 Evaluation Module Status: ACTIVE

DAC8534EVM

      
         
Getting Started Documentation   DAC8534 EVM Users Guide (HTM 8 KB) 507 views
20 Jun 2003 Read Abstract

  DAC8534EVM
NameDAC8534 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View DAC8534EVM Graphic

The EVM features the DAC8534 digital-to-analog converter. The DAC8534EVM is a simple evaluation module designed for a quick and easy way to evaluate the functionality and performance of the high resolution, quad-channel, and serial input DAC. The EVM features a serial interface to communicate with host microprocessors or TI DSP-based systems.

FAQ's:

  • If I only request literature what will I receive?
    • The DAC8534EVM User's Guide SLAU108 includes schematic, board layout, and BOM
    • The DAC8534 Data Sheet SBAS254
  • Does the DAC8534EVM come with any connectors?
    No the EVM does not come with connectors or cables these must be supplied by the customer.
  • What does the DAC8534EVM do?
    The DAC8534EVM is a Circuit board that allows the designer to run an evaluation of the DAC8534 device in real time.
  • Can I get the board design/gerber files/artwork?
    Yes, gerber files are available.
  • Can I purchase more than 1?
    Yes.
  • Can you bill me for the EVM?
    No, We take credit cards, purchase orders and corporate checks.
  • How long will it take to receive the EVM?
    You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
  • Where can I get samples of the DAC8534 or ICs is this group?
    By contacting you local TI authorized distributor.
  • What if I have a technical question?
    Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
  • Does this product have NAFTA exemption?
    No, EVMs are not qualified for NAFTA exemptions.

Order Options

 DAC8534EVM
Name DAC8534 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC8534EVM Help

Datasheet

Application Notes

User Guides

    
Related Tools
Name Part# Company Tool Type
5-6K Interface Evaluation Module 5-6KINTERFACE Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support