|
|
Product InformationDescriptionThe EVM features the DAC8550EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. Stacking allows a total of two channels for the DAC8550 to be used provided the frame synchronization signal is unique for each EVM board stacked. Features
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| DAC8550 | 16-Bit, Ultralow Glitch Voltage Output DAC | Data Converters | |