|
|
Product InformationDescriptionThe DAC8551EVM features the DAC8551 digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, single channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. Stacking allows a total of two channels for the DAC8551 to be used provided the frame synchronization signal is unique for each EVM board stacked. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| DAC7512 | Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC | Data Converters | |
| DAC7513 | Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC | Data Converters | |
| DAC8551 | 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter | Data Converters | |