DAC8552EVM Evaluation Module Status: ACTIVE

DAC8552EVM


      
         
Getting Started Documentation   DAC8550/51/52 EVM (Rev. A) (PDF 628 KB) 1116 views
18 Sep 2006 

  DAC8552EVM
NameDAC8552EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View DAC8552EVM

The EVM features the DAC8552EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, dual channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. Stacking allows a total of four channels for the DAC8552 to be used provided the frame synchronization signals are unique for each EVM board stacked.

Features

  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The EVM can connect to and interface to an MSP430 based platform
  • The serial interface is easily connected to TI DSP based communication systems
  • A precision +5V reference is provided as default reference for the DAC
  • Headers J2 and P2, top and bottom, pass through connectors are used for interface signals

Order Options

 DAC8552EVM
Name DAC8552EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC8552EVM Help

User Guides

    
Related Devices
Part# Name Product Family
DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support