DAC8554EVM Evaluation Module Status: ACTIVE

DAC8554EVM


      
         
Getting Started Documentation   DAC8554EVM User's Guide (PDF 596 KB) 548 views
13 Jan 2006 

  DAC8554EVM
NameDAC8554EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View DAC8554EVM

The EVM features the DAC8554EVM digital to analog converter. The EVM provides a quick and easy way to evaluate the functionality and performance of this high resolution, quad-channel, serial input, Digital to Analog Converter (DAC). The EVM provides the serial interface header for communication. This allows easy attachment to any host microprocessor or TI DSP base system. All outputs can be switched through their respective jumpers for the purpose of stacking up to 8 channels.

Features

  • The EVM is compatible with the 5-6KINTERFACE board allowing use of the C3000 and C6000 DSP Starter Kits
  • The serial interface is easily attached to TI DSP based communication systems
  • The EVM can connect and interface to an MSP430 based platform
  • An external op-amp can be used as an option to provide output signal conditioning
  • Headers J2A (top side) and J2B (bottom side) are pass through connectors used for interface signals

Order Options

 DAC8554EVM
Name DAC8554EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Sales Rep

Europe:
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC8554EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support