DAC8571 Evaluation Module Status: ACTIVE

DAC8571EVM

      
         
Getting Started Documentation   DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) (slau117a.htm, 8 KB)
05 Feb 2004 Abstract

  DAC8571EVM
NameDAC8571 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View DAC8571EVM Graphic

This EVM features one of the following digital-to-analog converter (DACs); the DAC8571, DAC7574, DAC7571, DAC6574, DAC6571, DAC5574, and DAC5571. The board provides a quick and easy way to evaluate the functionality and performance of these high-resolution I2C-input DACs. Although the EVM supports seven DAC types, only the selected DAC and its associated components are installed to simplify configuration. The EVM also provides an I2C serial interface to communicate with any host microprocessor or TI DAP base system.

    If I only request literature what will I receive?
  • The DAC7574,DAC7571,DAC8571,DAC6574,DAC6571,DAC5574, and DAC5571EVM User's Guide SLAU117A- includes; schematic, component layout, and BOM
  • The DAC8574 Data Sheet Number - SLAS373
    Does the DAC8574EVM come with any connectors?
  • No the EVM does not come with connectors or cables these must be supplied by the customer.
    What does the DAC8574EVM do?
  • The EVM is a Circuit board which allows the designer to run an evaluation of the DAC7574 device in real time.
    Can I get the board design/gerber files/artwork?
  • Yes, gerber files are available.
    Can I purchase more than 1?
  • Yes.
    Can you bill me for the EVM?
  • No, We take credit cards, purchase orders and corporate checks.
    How long will it take to receive the EVM?
  • You should receive the EVM within 5 working days. We can rush it to you for an additional charge.
    Where can I get samples of the DAC8574 or ICs in this group?
  • By contacting your local TI authorized distributor.
    What if I have a technical question?
  • Refer to the product information center (PIC) - the number is (972) 644-5580, 8am-6pm central time.
    Does this product have NAFTA exemption?
  • No, EVMs are not qualified for NAFTA exemption.

What's Included

  • BOM
  • Board Layout
  • Populated EVM Board
  • Schematic
  • User's Guide

Order Options

 DAC8571EVM
Name DAC8571 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • DAC7571/4, DA6571/4, DAC5571/4, DAC8571 EVM (Rev. A) (slau117a.htm, 8 KB)
    05 Feb 2004  Abstract
    
Related Devices
Part# Name Product Family
DAC8571 Low-Power Rail-To-Rail Output 16-Bit I2C Input DAC Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support