|
|
Product InformationDescriptionThe DAC8574EVM is a simple evaluation module designed for quick and easy way to evaluate the functionality and performance of the high resolution, quad-channel, serial ( I2CTM) input DAC8574. The EVM has a I2CTM interface that will allow communication with any host microprocessor or TI DSP base system. Functional evaluation of the DAC8574, using the EVM, can be accomplished with any microprocessor, TI DSP, or pattern generator. FAQ's:
Order Options
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| DAC8574 | Low-Power Quad Rail-To-Rail Output 16-Bit I2C Input DAC | Data Converters | |