|
|
Product InformationDescriptionThe DAC8580EVM features the DAC8580 digital to analog converter. The EVM module provides a quick and easy way to evaluate the functionality and performance of this high resolution serial input Digital to Analog Converter (DAC). The EVM provides the serial interface header to easily attach to any host microprocessor or TI DSP base system. Installed precision reference voltages of +5 VDC and +4.096 are jumper selectable using onboard jumper W4. REF3040 (+4.096 VDC source) is pin compatible with the REF31xx family allowing a wide variety of reference values. Features
Order Options
|
| Related Devices | |||
| Part# | Name | Product Family | |
| DAC8580 | 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter | Data Converters | |