DAC8814EVM Evaluation Module Status: ACTIVE

DAC8814EVM


      
         
Getting Started Documentation   DAC8803/14 EVM (PDF 112 KB) 1208 views
31 May 2006 

  DAC8814EVM
NameDAC8814EVM Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The EVM allows complete performance and operational analysis of the DAC8814 device. The design includes four external buffers and a DPDT switches, which will allow unipolar and bipolar output operation. The DAC8803-14EVM is designed in TI's modular form factor. This form factor permits connection to several TI DSKs through interface boards such as the 5-6K Interface and HPA-MCU Interface boards. This includes 3rd party boards such as HPA449 demonstration board from SoftBaugh, Inc. and Speedy33™ form Hyperception.

Features

  • Evaluation board for the 16 bit current, multiplying quad DAC8814
  • On-board ± 10 V reference and buffer circuits
  • High-Speed serial interface
  • Modular design for use with a variety of DSP and microcontrollers interface boards
  • The EVM can be use as a stand alone board by applying power to terminal J3

Order Options

 DAC8814EVM
Name DAC8814EVM Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC8814EVM Help

Application Notes

User Guides

    
Related Devices
Part# Name Product Family
DAC8814 16-Bit, Quad, Serial Input Multiplying Digital to Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support