DAC8832 Evaluation Module Status: ACTIVE

DAC8832EVM


      
         
Getting Started Documentation   DAC8831/32EVM (Rev. A) (PDF 1197 KB) 1172 views
19 Nov 2009 

  DAC8832EVM
NameDAC8832 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

This EVM features the DAC8831/32 16-bit resolution, un-buffered voltage output digital-to-analog converter. The board also supports the 14-pin QFN package (RGY) only for the DAC8831/32. The design is based on the modular EVM format that the Data Acquisitions Product group, of Texas Instruments, provides. This board affords a quick and easy way to evaluate the functionality and performance of this high-resolution DAC. This EVM includes an onboard reference and buffer circuits that allow high speed serial interface with a variety of TI DSPs and microcontroller interface boards. This EVM is compatible with TI's 5-6K, HPA-MCU Interface Boards and additional 3rd party board the HPA449 Demonstration Board form SoftBaugh, Inc.

Features

  • Slide switch SW1 provides the means to supply unipolar of bipolar output operation
  • For wider dynamic range the EVM con be configured to use an external reference to increase output swing
  • Because the EVM is designed on the TI's Modular form factor custom cable design is not necessary
  • The EVM has an onboard voltage reference of +2.5 VDC and is jumper selectable via jumper W1
  • The output characterization test are for the DAC8832/31 is performed using an OPA735 output buffer amp

Order Options

 DAC8832EVM
Name DAC8832 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DAC8832EVM Help

User Guides

    
Related Devices
Part# Name Product Family
DAC8832 16-bit Ultra-low power voltage output Digital-to-Analog Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support