|
|
Product InformationDescriptionThe DAPSigCndBrdUNPEVM can be used with the DAPs, Data Acquisition Products, 5-6K Interface and the C2000 Interface boards. This signal conditioning board provides up to eight single ended or four differential conditioning channels for use with a wide selection of data converter evaluation boards. The DAPSigCndBrdUNPEVM boards four single supply OPA2350 operational amplifiers operate at 0 and +5 volts. The board contains jumpers and additional component locations that provide a variety of configuration options. While the Signal Conditioning Board can serve as a stand-alone amplifier for many applications, its primary purpose is to be used as an interface for data acquisition evaluation boards. FAQ's:
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| 5-6K Interface Evaluation Module | 5-6KINTERFACE | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| OPA2350 | High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | Precision Amplifiers | |