DCPFREETOOL Software Plug-In to Code Composer Studio Status: ACTIVE

DCPFREETOOL


      
         
  DCPFREETOOL
NameDCPFREETOOL Software Plug-In to Code Composer Studio
StatusACTIVE
Price (US$) 
Order Options

Product Information

Description

The data converter support plug-in is a free tool, which allows the user of Code Composer Studio™ to create initialization data and configuration software for Texas Instruments data converters based on inputs on a graphical user interface.

IMPORTANT: Please read the following before downloading the tool:

  • You must have version 3.1 or higher of the Code Composer Studio™ for TMS320C2000™, TMS320C5000™ or TMS320C6000™ installed on your PC in order to use the data converter support tool.
  • After installation, the tool can be accessed from the "Tools" menu of the IDE

For more information about Code Composer Studio, please visit DSP Developer´s Village.

Features

The data converter support plug-in (DCP) is a component of TI's Code Composer Studio™ and offers easy-to-use windows for the "point-and-click" configuration of TI's data converters from within the integrated development environment (IDE), preventing illegal combinations of settings. The DCP automatically creates the necessary interface software and data structures as C source code and inserts this code into the existing user project.

The created files contain the functions necessary to:

  • initialize the data converter
  • read / write single values
  • read / write blocks of data
  • perform special control functions (like power-down)
  • close the data converter

For a complete list of the supported data converters, please refer to the related devices tab. Or refer to the list of devices found on the Data Converter Plug-In for Code Composer Studio™ Download Page.

Software:

The current version of the tool is revision 4.30 and is an update against the versions included in the Code Composer Studio™ release 3.1 and any older revision of the tool. It adds support for several devices not included in the previous releases. The free update to the new version can be downloaded either from within the Code Composer Studio™ using the Update Advisor or from the following page:

Data Converter Plug-In for Code Composer Studio™ Download Page

This page also contains a list of all supported converters and DSP platforms

Compatibility Issues

This version of the Data Converter support tool will not work with any version of Code Composer Studio™ which has a lower version number than 3.10.

Order Options

 DCPFREETOOL
Name DCPFREETOOL Software Plug-In to Code Composer Studio
Status  ACTIVE 
Price (US$)  
  
Order
Americas:
Contact TI

Europe:
Contact TI
 

    
Related Devices
Part# Name Product Family
ADS1216 24-Bit Analog-to-Digital Converter Data Converters 
ADS1217 8-Channel, 24-Bit Analog-To-Digital Converter Data Converters 
ADS1218 24-Bit, 780 SPS ADC w/FLASH Memory, 8 CH, Vref, Buffer, 2 IDACs, Serial Out, Digital I/O, Low Power Data Converters 
ADS1240 24-Bit Analog-to-Digital Converter Data Converters 
ADS1241 24-Bit Analog-to-Digital Converter Data Converters 
ADS1251 ResolutionPlus 24-Bit, 20kHz, Low Power Analog-to-Digital Converter Data Converters 
ADS1252 ResolutionPlus 24-Bit, 40kHz Analog-to-Digital Converter Data Converters 
ADS1253 24-Bit, 20kHz, Low Power Analog-to-Digital Converter Data Converters 
ADS1254 24-Bit, 20kHz, Low Power Analog-to-Digital Converter Data Converters 
ADS1256 24 Bit, 30kSPS Very Low Noise Delta-Sigma ADC with Multiplexer Data Converters 
ADS1258 24 Bit, Fast Channel Cycling Delta-Sigma ADC Data Converters 
ADS1271 24-Bit, 105kSPS Industrial Delta-Sigma ADC Data Converters 
ADS1601 16-Bit, 1.25MSPS Analog-to-Digital Converter Data Converters 
ADS1602 16-Bit, 2.5MSPS Analog-to-Digital Converter Data Converters 
ADS1605 16-bit, 5 MSPS Delta-Sigma, Analog-to-Digital Converter Data Converters 
ADS1606 16 Bit, 5MSPS Single Channel Delta-Sigma ADC Single with FIFO Data Converters 
ADS1610 16-Bit, 10MSPS Delta-Sigma Analog-to-Digital Converter Data Converters 
ADS1625 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single Data Converters 
ADS1626 18 Bit, 1.25MSPS Single Channel Delta-Sigma ADC Single with FIFO Data Converters 
ADS7804 12-Bit 10us Sampling CMOS Analog-to-Digital Converter Data Converters 
ADS7805 16-Bit 10us Sampling CMOS Analog-to-Digital Converter Data Converters 
ADS7816 12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter Data Converters 
ADS7817 12-Bit Differential Input Micro Power Sampling Analog-to-Digital Converter Data Converters 
ADS7818 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter Data Converters 
ADS7822 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter Data Converters 
ADS7826 5.25V-2.7V, 10 bit, 200KSPS, Synchronous Serial ADC Data Converters 
ADS7827 5.25V-2.7V, 8 bit, 250KSPS, Synchronous Serial ADC Data Converters 
ADS7829 12-Bit High Speed 2.7V microPower Sampling Analog-to-Digital Converter Data Converters 
ADS7834 12-Bit High Speed Low Power Sampling Analog-to-Digital Converter Data Converters 
ADS7835 12-Bit, High-Speed, Low Power Sampling Analog-to-Digital Converter Data Converters 
ADS7841 12-Bit, 4-Channel Serial Output Sampling Analog-to-Digital Converter Data Converters 
ADS7844 12-Bit, 8-Channel Serial Output Sampling Analog-To-Digital Converter Data Converters 
ADS7861 Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter Data Converters 
ADS7881 2.7V-5.25V Digital, 5V Analog, 12 Bit, 4MSPS, Parallel ADC with Ref Data Converters 
ADS7886 2.35V-5.25V, 12 bit, 1MSPS, Serial ADC Data Converters 
ADS7891 2.7V-5.25V Digital, 5V Analog, 14 bit, 3 MSPS, Parallel ADC W/Ref Data Converters 
ADS8317 16-Bit, Pseudo Bipolar, Fully Diff Input, 250kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC Data Converters 
ADS8318 16-Bit, Unipolar Diff Input, 500kSPS Serial Out, 4.5V to 5.5V Micro Power Sampling ADC  Data Converters 
ADS8320 16-Bit, High-Speed, 2.7V to 5V Micro Power Sampling Analog-to-Digital Converter Data Converters 
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter Data Converters 
ADS8322 Unipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter Data Converters 
ADS8323 Pseudo Bipolar, 16-Bit, 500kSPS CMOS Analog-to-Digital Converter Data Converters 
ADS8324 14-Bit 50 kSPS ADC Ser. Out, 1.8V Operation Data Converters 
ADS8325 16-Bit, 100kSPS Serial Out, 2.7V to 5.5V Micro Power Sampling ADC Data Converters 
ADS8327 2.7V~5.5V, 16 Bit 500KSPS Serial ADC Data Converters 
ADS8328 2.7V~5.5V, 16 bit 500KSPS Serial ADC w 2-to-1 MUX Data Converters 
ADS8329 2.7V~5.5V, 16 Bit 1MSPS Serial ADC  Data Converters 
ADS8330 2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX  Data Converters 
ADS8361 16-Bit 500 kSPS 2 ADCs, 4ch, serial out Data Converters 
ADS8364 16-Bit 250 kSPS 6 ADCs, Parallel Out, W/6 x FIFO W/6 Ch. Data Converters 
ADS8365 16-Bit 250kSPS 6-Ch Simultaneous Sampling SAR ADC Data Converters 
ADS8370 16-Bit 600KSPS Serial ADC with Ref and Unipolar Pseudo Diff Input Data Converters 
ADS8371 16-Bit 750-kHz Unipolar Input Micro Power Sampling ADC Converter w/Parallel Data Converters 
ADS8372 16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input Data Converters 
ADS8381 18 Bit 580KSPS parallel ADC Data Converters 
ADS8382 18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input Data Converters 
ADS8383 18 Bit 500KSPS Parallel ADC Data Converters 
ADS8401 16 Bit 1.25MSPS Parallel ADC W Ref Data Converters 
ADS8402 16 bit 1.25MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input Data Converters 
ADS8405 16-Bit 1.25 MSPS Unipolar Input Micro Power Sampling ADC Data Converters 
ADS8406 16-Bit 1.25 MSPS, Pseudo Bipolar, Fully Differential Input Micro Power Sampling ADC Data Converters 
ADS8411 16-Bit, 2MSPS ADC with P8/P16 Parallel Output, Internal Clock & Internal Reference Data Converters 
ADS8412 16 Bit 2MSPS Parallel ADC W/Ref, Pseudo Bipolar Fully Differential Input Data Converters 
ADS8422 16 Bit 4MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input Data Converters 
ADS8472 16-Bit 1MSPS 0.65 LSB Max INL Precision ADC with Parallel Interface and Reference Data Converters 
ADS8481 18 Bit 1MSPS parallel ADC W/Ref Data Converters 
ADS8482 18 Bit 1MSPS Parallel ADC W/Ref, Pseudo Bipolar, Fully Differential Input Data Converters 
ADS8504 12-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference Data Converters 
ADS8505 16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 2.5V Internal Reference Data Converters 
AFE1230 G.SHDSL Analog Front End DSL Analog Front Ends 
AFEDRI8201 IF Sampling Front End for AM/FM/HD Radio Compatible with TI DRIx50 Digital Baseband Processors Telecom 
AIC111 1.3-V micro Power Single Channel Codec Audio Converter and CODEC 
AMC7820 Analog Monitoring and Control Circuitry Data Converters 
AMC7823 Analog Monitoring and Control Circuit Data Converters 
DAC1221 16-Bit Delta-Sigma Low Power Digital-To-Analog Converter Data Converters 
DAC7512 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC Data Converters 
DAC7513 Low-Power Rail-To-Rail Output 12-Bit Serial Input DAC Data Converters 
DAC7551 12-Bit, Ultralow Glitch, Voltage Output Digital to Analog Converter Data Converters 
DAC7552 12-Bit, Dual, Ultralow Glitch, Voltage Output Digital to Analog Converter Data Converters 
DAC7554 Low-Power, Low-Glitch, 12-Bit DAC Data Converters 
DAC8501 Multiplying, Low-Power, Rail-to-Rail Output, 16-Bit Serial Input Digital-to-Analog Converter Data Converters 
DAC8531 Low Power, Rail-to-Rail Output, 16-Bit, Serial Input Digital-to-Analog Converter Data Converters 
DAC8532 16-Bit, Dual Channel, Low Power D-to-A Converter W/ Serial I/F and Rail-to-Rail Voltage Output Data Converters 
DAC8534 2.7V to 5.5V, Quad Channel, 16-Bit, Serial Input DAC Data Converters 
DAC8551 16-Bit, Ultralow Glitch, Voltage Output, Digital to Analog Converter Data Converters 
DAC8552 16-Bit, Dual-Channel, Ultralow Glitch, Voltage Output, Digital to Analog Converter Data Converters 
DAC8554 16-Bit, Quad Channel, Ultralow Glitch, Voltage Output Digital To Analog Converter Data Converters 
DAC8580 16-Bit, High Speed, Low Noise, Voltage Output, Digital to Analog Converter Data Converters 
DAC8581 16-Bit, High Speed, Low Noise, Voltage Output Digital to Analog Converter Data Converters 
DAC8805 14-Bit, Dual Channel, Parallel Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8806 14-Bit, Single Channel, Parallel Interface, Multiplying Digital-to-Analog Converter Data Converters 
DAC8820 16-Bit, Parallel Input Multiplying DAC Data Converters 
DAC8822 16-bit Dual parallel interface High Accuracy Multiplying DAC Data Converters 
PCM1804 112dB SNR Stereo ADC with Differential Inputs Audio Converter and CODEC 
PCM3002 Low-Power Stereo CODEC with line-out (S/W Control) Audio Converter and CODEC 
PCM4202 118dB SNR Stereo Audio ADC Audio Converter and CODEC 
PCM4204 118dB SNR 4-Channel Audio ADC Audio Converter and CODEC 
THS10064 10-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP Interface, Integ. 16x FIFO, Ch. AutoScan, Low Power Data Converters 
THS1007 10-Bit, 6 MSPS Simultaneous Sampling Quad Ch. ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan Data Converters 
THS10082 10 Bit, 8 MSPS ADC W/Dual Channel, Parallel DSP/uP Interface, 16X FIFO, Channel AutoScan, Low Power Data Converters 
THS1009 10-Bit, 8 MSPS ADC Dual Ch., Parallel DSP/uP, Channel Autoscan, Low Power Data Converters 
THS1206 12-Bit, 6 MSPS ADC Quad Ch. (Config.), DSP/uP IF, Integ. 16x FIFO, Channel AutoScan, Low Power Data Converters 
THS1207 12-Bit, 6 MSPS Simultaneous Sampling Quad Channel ADC; Includes Parallel DSP/uP I/F & Ch. Auto-Scan Data Converters 
THS12082 12 Bit, 8 MSPS ADC with Dual Ch., DSP/uP Interface, 16X FIFO, Channel Autoscan, Low Power Data Converters 
THS1209 12 Bit, 8 MSPS ADC Dual Ch., DSP/uP Interface, Channel Autoscan, Low Power Data Converters 
THS1401 14-Bit, 1 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H Data Converters 
THS1403 14-Bit, 3 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H Data Converters 
THS1408 14-Bit, 8 MSPS ADC Single Ch., Diff. Input, DSP/uP IF, Pgmable Gain Amp, Internal S&H Data Converters 
THS14F01 14-bit, 1 MSPS ADC with 32-word FIFO Data Converters 
THS14F03 14-bit, 3 MSPS ADC with 32-word FIFO Data Converters 
TLC1514 10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 4 Ch. Data Converters 
TLC1518 10-Bit, 400 kSPS ADC Serial Out, SPI/DSP Compatible I/F, Power Down, 8 Ch. Data Converters 
TLC2551 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Data Converters 
TLC2552 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep Data Converters 
TLC2554 12-bit, 400 KSPS ADC, 4-Ch. Serial With Powerdown Data Converters 
TLC2555 12-Bit, 400 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-differential Data Converters 
TLC2558 12-bit, 400 KSPS ADC, 8-Ch. Serial With Powerdown Data Converters 
TLC2574 Serial Out, Low Power with Built-in Conversion Clock & 8x FIFO, 4 Channels Data Converters 
TLC2578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels Data Converters 
TLC320AD50 Single Channel Codec W/Master-Slave Function (3 Slaves) and 89 dB SNR Audio Converter and CODEC 
TLC320AD535 Dual Channel Codec W/Hybrid Op Amps, Speaker Driver & Microphone Interface Audio Converter and CODEC 
TLC3541 14-Bit 200KSPS ADC Ser. Out, Auto PWRDN, Single Ended Input Data Converters 
TLC3544 14-bit, 5V, 200KSPS, 4-Channel Unipolar ADC Data Converters 
TLC3545 14-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input Data Converters 
TLC3548 14-bit, 5V, 200KSPS, 8-Channel Unipolar ADC Data Converters 
TLC3574 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 4 Channels Data Converters 
TLC3578 Serial Out, Low Power with Built-In Conversion Clock & 8x FIFO, 8 Channels Data Converters 
TLC4541 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Single-Ended Input Data Converters 
TLC4545 16-Bit 200KSPS ADC Serial Out, Auto PWRDN, Pseudo Differential Input Data Converters 
TLC5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Simultaneous Update, Low Power Data Converters 
TLV1570 10-Bit, 1.25 MSPS ADC 8-Ch., DSP/(Q)SPI IF, Pgmable Int. Ref., Auto or S/W PowerDown, Very Low Power Data Converters 
TLV1571 1-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power Data Converters 
TLV1572 10-Bit, 1.25 MSPS ADC Single Ch., DSP/(Q)SPI IF, S&H, Very Low Power, Auto PowerDown Data Converters 
TLV1578 8-Ch. 10-Bit 1.25 MSPS ADC 8-Ch., DSP/SPI, Hardware Configurable, Low Power Data Converters 
TLV2541 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Single Ch. Data Converters 
TLV2542 12-Bit, 200 kSPS ADC, Serial Out, TMS320 Compatible (up to 10MHz), Dual Ch. Auto Sweep Data Converters 
TLV2544 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/4 Ch. Data Converters 
TLV2545 12-Bit, 200 kSPS ADC, Ser. Out, TMS320 Compatible (up to 10MHz), Single Ch. Pseudo-Differential Data Converters 
TLV2548 12-Bit 200 kSPS ADC Ser. Out, Auto Pwrdn (S/W and H/W), Low Power W/8 x FIFO W/8 Ch. Data Converters 
TLV2553 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC Serial Out, w/Pwrdwn Data Converters 
TLV2556 12-Bit, 200 KSPS, 11 Channel, Low Power, Serial ADC with Internal Reference Data Converters 
TLV320AIC10 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TLV320AIC11 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TLV320AIC12 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TLV320AIC13 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TLV320AIC14 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TLV320AIC15 Low-Power Mono Voice Band CODEC Audio Converter and CODEC 
TLV320AIC20 Low-Power Stereo Voice Band CODEC Audio Converter and CODEC 
TLV320AIC20K Low-Power Stereo Voice Band CODEC with 8-ohm Speaker Amplifiers Audio Converter and CODEC 
TLV320AIC21 Low-Power Stereo Voice Band CODEC Audio Converter and CODEC 
TLV320AIC22 Dual VOIP Codec Audio Converter and CODEC 
TLV320AIC22C Dual VoIP Codec Audio Converter and CODEC 
TLV320AIC23 Low-Power Stereo CODEC with HP Amplifier Audio Converter and CODEC 
TLV320AIC23B Low-Power Stereo CODEC with HP Amplifier Audio Converter and CODEC 
TLV320AIC24 Low-Power Stereo Voice Band CODEC Audio Converter and CODEC 
TLV320AIC24K Low-Power Stereo Voice Band CODEC Audio Converter and CODEC 
TLV320AIC25 Low-Power Stereo Voice Band CODEC Audio Converter and CODEC 
TLV320DAC23 Low-Power Stereo DAC with HP Amplifier Audio Converter and CODEC 
TLV5604 10-Bit, 3 us Quad DAC, Serial Input, Simultaneous Update, Programmable Settling Time, PowerDown Data Converters 
TLV5606 10-Bit, 3 or 9 us DAC, Serial Input, Pgrmable Settling Time/Pwr Consumption, Ultra Low Power Data Converters 
TLV5608 2.7V to 5.5V 10-Bit 8-channel Serial DAC Data Converters 
TLV5610 2.7V to 5.5V 12-Bit 8-channel Serial DAC Data Converters 
TLV5614 12-Bit, 3 us Quad DAC, Serial Input, Pgrmable Settling Time, Low Power, H/W or S/W PowerDown Data Converters 
TLV5616 12-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/Power Consump., Voltage O/P Range=2x VRef. Data Converters 
TLV5617A 10-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time Data Converters 
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available Data Converters 
TLV5623 8-Bit, 3 us DAC, Serial Input, Pgrmable Settling Time/ Power Consumption, Ultra Low Power Data Converters 
TLV5624 8-Bit, 1.0 to 3.5 us DAC, Serial Input, Pgrmable Int. Ref., Settling Time Data Converters 
TLV5625 8-Bit, 2.5 or 12 us Dual DAC, Serial Input, Pgrmable Settling Time Data Converters 
TLV5626 8-Bit, 1 us Dual DAC, Serial Input, Pgrmable Int. Ref., Settling Time Data Converters 
TLV5629 8-Bit 8-Ch. 1/3 us DAC, Ser. Input, Pgrmable Settling Time/Power Consump., Low Power, PowerDown Data Converters 
TLV5630 2.7V to 5.5V 12-Bit 8-Channel Serial DAC W/Int Ref Data Converters 
TLV5631 2.7V to 5.5V 10-Bit 8-Channel Serial DAC W/Int Ref Data Converters 
TLV5636 12-Bit, 1 us DAC Serial Input, Pgrmable Int. Ref., Settling Time Data Converters 
TLV5637 10-Bit, 1 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time Data Converters 
TLV5638 12-Bit, 1 or 3.5 us DAC Serial Input, Dual DAC, Pgrmable Int. Ref., Settling Time, Pwr Consumption Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support