DDC11xEVM-PDK Evaluation Module Status: ACTIVE

DDC11XEVM-PDK


      
         
  DDC11XEVM-PDK
NameDDC11xEVM-PDK Evaluation Module
StatusACTIVE
Price (US$)$499.00 
Order Options


Product Information

Description

The DDC11xEVM-PDK provides an easy-to-use platform for evaluating the DDC112 or DDC114 charge digitizing A/D converters. A PC interface board (DDCMB) and daughterboards for the DDC12 or DDC114 are included along with software that makes analysis and testing of these devices manageable.

Features

  • The DDC112 is a wide range, charge digitizing A/D converter with 20-bit resolution
  • Low-level current output devices, such as photo sensors, can be directly connected to the DDC112 input.
  • The DDC112 combines current-to-voltage conversion, integration, and digital filtering to produce wide range of results.
  • For each of the four inputs, the DDC114 provides a dual-switched integrator front end
  • The inputs to the DDC114 device is provided independently on BNC connectors J25-J28

Order Options

 DDC11XEVM-PDK
Name DDC11xEVM-PDK Evaluation Module
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for DDC11XEVM-PDK Help

User Guides

    
Related Devices
Part# Name Product Family
DDC112 Dual Current Input 20-Bit Analog-To-Digital Converter Data Converters 
DDC114 DDC114: Quad Current Input 20-Bit Analog-To-Digital Converter Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support