|
|
Product InformationDescriptionThe DEM-ADS807E evaluation fixture is designed for ease of use when evaluating the high speed analog-to-digital converter ADS807E. The ADS807E offers 12 bits of resolution with sampling rates of up to 53MHz. Because of its flexible design the user can evaluate the converter in many different configurations: either dc-coupled or ac-coupled input; or, single-ended or differential inputs. The data output of the ADS807E converter is decoupled from the connector by CMOS octal logic buffers. Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| ADS807 | 12-Bit, 53 MSPS ADC SE/Diff imputs w/range of 2 to 3Vpp, Int/Ext Ref., Out of Range Indicator | Data Converters | |