Demo Board for ADS830 Status: ACTIVE

DEM-ADS830E


      
         
  DEM-ADS830E
NameDemo Board for ADS830
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The DEM-ADS830E evaluation board is designed for ease of use for evaluating the 8-bit, 60Msps ADS830. The flexible design of the board allows the user to evaluate to ADS830 in a variety of configurations: either with ac- or dc-coupled inputs, in single-ended or differential configurations. The evaluation boards comes assembled and operates on a +/-5V supply.

Features

  • Allows Fast and Easy Performance Testing for the ADS830
  • Option to configure for ac- or dc-coupled inputs, as well as single-ended or differential configurations
  • External Reference Option

Order Options

 DEM-ADS830E
Name Demo Board for ADS830
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact TI

Europe:
Contact TI
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-ADS830E Help

Datasheet

    
Related Devices
Part# Name Product Family
ADS830 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range Data Converters 
ADS831 8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support