Demo Board for ADS831 Status: OBSOLETE

DEM-ADS831E


      
         

THIS PRODUCT IS NO LONGER AVAILABLE


Product Information

Description

The DEM-ADS831E evaluation board is designed for ease of use for evaluating the 8-bit, 80Msps ADS831. The flexible design of the board allows the user to evaluate to ADS831 in a variety of configurations: either with ac- or dc-coupled inputs, in single-ended or differential configurations. The evaluation boards comes assembled and operates on a +/-5V supply.

Features

  • Allows Fast and Easy Performance Testing for the ADS831
  • Option to configure for ac- or dc-coupled inputs, as well as single-ended or differential configurations
  • External Reference Option

Order Options

 DEM-ADS831E
Name Demo Board for ADS831
Status  OBSOLETE 
Price (US$)  
  

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-ADS831E Help

Datasheet

    
Related Devices
Part# Name Product Family
ADS831 8-Bit, 80 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support