Demo Board for ADS900 Series Status: ACTIVE

DEM-ADS9XXE

      
         
  DEM-ADS9XXE
NameDemo Board for ADS900 Series
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View DEM-ADS9xxE Graphic

The DEM-ADS9xxE evaluation fixture is designed for ease of use when evaluating the high speed analog-to-digital converter of the ADS9xx family. The board will acommodate the ADS900 and ADS930, converters with references, as well as the ADS901 and ADS931, which require the external references. Because of its flexible design, the user can evaluate the converter in many different configurations; either with DC-coupled or AC-coupled input, or single-ended or differential inputs.

Furthermore, the board can be operated with the on-board crystal clock or with an external clock. The on-board reference circuit is adjustable, and the data outputs from the ADS9xx converter are decoupled from the connector via the TTL-buffer.

Features

  • Provides fast and easy performance testing for ADS900/ADS901 and ADS930/ADS931
  • AC- and DC-coupled inputs
  • On-board reference
  • On-board clock
  • On-board regulator for +3V and +5V operation

Order Options

 DEM-ADS9XXE
Name Demo Board for ADS900 Series
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Data Sheets

  • ADS931: SpeedPlus 8-Bit, 30MHz Sampling Analog-To-Digital Converter (Rev. A) (sbas060a.pdf, 436 KB)
    23 Feb 2001  Download
  • ADS930: SpeedPlus? 8-Bit, 30MHz Sampling Analog-To-Digital Converter (Rev. A) (sbas059a.pdf, 416 KB)
    23 Feb 2001  Download
  • ADS901: SpeedPlus? 10-Bit, 20MHz, +3V Supply Analog-To-Digital Converter (Rev. A) (sbas054a.pdf, 422 KB)
    23 Feb 2001  Download
  • ADS900: SpeedPlus? 10-Bit, 20MHz, +3V Supply Analog-To-Digital Converter (Rev. A) (sbas058a.pdf, 445 KB)
    23 Feb 2001  Download
    
Related Devices
Part# Name Product Family
ADS900 10-Bit, 20 MSPS ADC SE/Diff Inputs, Int Reference and Adjustable Fullscale Range Data Converters 
ADS901 10-Bit, 20 MSPS ADC SE/Diff Inputs, Ext Reference and Adjustable Fullscale Range Data Converters 
ADS930 8-Bit, 30 MSPS ADC SE/Diff Inputs w/ Internal Ref. and Low Power, Powerdown Data Converters 
ADS931 8-Bit, 30 MSPS ADC SE/Diff Inputs w/ External Ref. and Low Power, Powerdown Data Converters 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support