FREE DEM-BUF-SO-1A Status: ACTIVE

DEM-BUF-SO-1A

      
         
Getting Started Documentation   DEM-BUF-SO-1A Demonstration Fixture (sbau118.pdf, 261 KB)
13 Feb 2006 Download

  DEM-BUF-SO-1A
NameFREE DEM-BUF-SO-1A
StatusACTIVE
Price (US$)$5.00 
Order Options


Product Information

Features

  • Unpopulated Circuit Board
  • User's Guide

Free Evaluation Tool Description

This tool is free when ordered via the eStore and is limited to five boards. If order is placed through standard order entry, the cost is $5.00 per board.

Go to eStore for free DEM-BUF-SO-1A.

The DEM-BUF-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's high speed, closed-loop buffers. This unpopulated PC board (PCB) is compatible with products offered in the 8-lead SOIC (D) package.

For more information on this type of buffer amplifier as well as good PCB layout techniques, see the BUF602 datasheet.

Order Options

 DEM-BUF-SO-1A
Name FREE DEM-BUF-SO-1A
Status  ACTIVE 
Price (US$) $5.00 
 
Order
Americas:
Contact Distributor
Contact TI

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • DEM-BUF-SO-1A Demonstration Fixture (sbau118.pdf, 261 KB)
    13 Feb 2006  Download
    
Related Tools
Name Part# Company Tool Type
FREE DEM-BUF-SOT-1A DEM-BUF-SOT-1A Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
BUF602 High Speed, Closed Loop Buffer Video Functions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support