|
|
Product InformationFeatures
Free Evaluation Tool DescriptionThis tool is free when ordered via the eStore and is limited to five boards. If order is placed through standard order entry, the cost is $5.00 per board. Go to eStore for free DEM-BUF-SOT-1A. The DEM-BUF-SOT-1A demonstration fixture helps designers evaluate the operation and performance of TI's high speed, closed-loop buffers. This unpopulated PC board (PCB) is compatible with products offered in the SOT23 (DBV) package. For more information on this type of buffer amplifier as well as good PCB layout techniques, see the BUF602 datasheet. Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| FREE DEM-BUF-SO-1A | DEM-BUF-SO-1A | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| BUF602 | High Speed, Closed Loop Buffer | Video Functions | |