|
|
Product InformationDescriptionThe DEM-DAI demonstration board provides a standard platform for evaluating Burr-Brown digital audio products including stereo DAC, ADC and CODEC devices. The DEM-DAI board includes a digital audio receiver and transmitter, along with their associated support circuitry. The receiver and transmitter accept and output S/PDIF digital audio streams via RCA and optical connections. The DEM-DAI board also includes an on-board crystal oscillator/divider circuit for generating the required audio clocks independent of the digital audio receiver. In addition to the digital audio interface and timing circuits, there are connectors for DEM-PCM demo boards, power supplies, and stereo audio inputs and outputs. On-board switches and jumpers are used to configure the DEM-DAI board for use with a variety of DEM-PCM demo boards. An on-board DAC post filter circuit is also included and is located near the stereo audio output connectors. This board is used in conjunction with al DEM-PCM boards. Features
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| PCM1716 | 106dB SNR Stereo DAC | Audio Converter and CODEC | |
| PCM1720 | 100dB SNR Stereo DAC | Audio Converter and CODEC | |
| PCM1725 | 97dB SNR Stereo DAC | Audio Converter and CODEC | |
| PCM1728 | 106dB SNR Stereo DAC | Audio Converter and CODEC | |
| PCM1744 | 97dB SNR Stereo DAC | Audio Converter and CODEC | |
| PCM1800 | 95dB SNR Stereo ADC with Single-Ended Inputs | Audio Converter and CODEC | |
| PCM1801 | 93dB SNR Stereo ADC with Single-Ended Inputs | Audio Converter and CODEC | |
| PCM3002 | Low-Power Stereo CODEC with line-out (S/W Control) | Audio Converter and CODEC | |
| PCM3003 | Low-Power Stereo CODEC with line-out (H/W Control) | Audio Converter and CODEC | |
| PCM3008 | Low-Power and Low-Voltage Stereo CODEC with line-out (H/W Control) | Audio Converter and CODEC | |