DEM-DAI1742 Evaluation Fixture for PCM1742 Status: ACTIVE

DEM-DAI1742


      
         
Getting Started Documentation   DEM-DAI1742: Evaluation Fixture (PDF 281 KB) 652 views
05 Jan 2001 

  DEM-DAI1742
NameDEM-DAI1742 Evaluation Fixture for PCM1742
StatusACTIVE
Price (US$)$399.00 
Order Options


Product Information

Description


View  View DEM-DAI1742 Graphic

The DEM-DAI1742 is a complete evaluation platform for the PCM1742 24-bit, 192kHz stereo audio Digital-to-Analog Converter (DAC). All necessary connectors and circuitry are provided for interfacing to audio test systems and commercial audio equipment.

Features

  • Complete evaluation platform for the PCM1742 stereo audio DAC
  • Onboard low-pass filters for the left and right channels
  • Easy configuration using onboard switches and jumpers
  • 96kHz digital audio receiver accepts S/PDIF and optical inputs
  • Demonstration software for programming the PCM1742's internal registers (requires a PC running Microsoft Windows® 3.1, 95, 98)
  • Centronics connector for interfacing to a PC parallel port (required for the demonstration software)
  • Power-supply requirements: +5V, +15V, and -15V
  • Connector for optional external +3.3V power supply

Order Options

 DEM-DAI1742
Name DEM-DAI1742 Evaluation Fixture for PCM1742
Status  ACTIVE 
Price (US$) $399.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-DAI1742 Help

User Guides

    
Related Devices
Part# Name Product Family
PCM1742 106dB SNR Stereo DAC Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support