DEM-DAI1770 Evaluation Module Status: ACTIVE

DEM-DAI1770


      
         
Getting Started Documentation   DEM-DAI1770/1771 Evaluation Board (HTM 8 KB) 490 views
28 Jun 2002 Read Abstract

  DEM-DAI1770
NameDEM-DAI1770 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description

The DEM-DAI1770 is an evaluation board for the PCM1770, a 24-bit, 50 kHz, two-channel audio DAC with digital audio receiver, mode control switch, analog mixing input, stereo headphone output, and more. Although the PCM1770 requires a 2.5V or 3.3V supply, the DEM-DAI1770 operates from a 5V analog power supply with S/PDIF input signal and has an onboard 2.5V or 3.3V voltage regulator.

Features

  • Operates from a 5V analog power supply with S/PDIF input
  • Has an onboard 2.5V or 3.3V voltage regulator
  • Demonstration software provided to control the PCM1770, via a PC compatible parallel port

Order Options

 DEM-DAI1770
Name DEM-DAI1770 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact TI

Europe:
Contact TI
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-DAI1770 Help

User Guides

    
Related Devices
Part# Name Product Family
PCM1770 98dB SNR Low-Power Stereo DAC with HP Amplifier (S/W Control) Audio Converter and CODEC 
PCM1771 98dB SNR Low-Power Stereo DAC with HP Amplifier (H/W Control) Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support