DEM-DAI1802 Evaluation Module Status: ACTIVE

DEM-DAI1802


      
         
  DEM-DAI1802
NameDEM-DAI1802 Evaluation Module
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View DEM-DAI1802 Graphic

The DEM-DAI1802 is an evaluation board for the PCM1802 192-kHz, 24-bit PCM/DSD-compatible audio A/D converter, which has digital audio transmitter, mode controlsswitch, on board oscillator, LPF and single-end/differential converter. It operates from 5V and +/- 15V analog power supplies, and with a balanced or unbalanced signal input.

Specifications:

  • Connect the 5V and +/- 15V power supplies to VCC, AVCC, -AVCC, and GND on connectors CN051-CN0-55.
  • Connect the S/PDIF outputsignal via CN003 (coax) or U001 (optical).
  • Select the system clock from the onboard oscillator or external input clock (CN001) using switch/jumper to PCM1802.
  • Set data format using SW001, JP003, and SW051.
  • Set master or slave mode using SW002, JP002, and JP004.

Order Options

 DEM-DAI1802
Name DEM-DAI1802 Evaluation Module
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-DAI1802 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
PCM1802 105dB SNR Stereo ADC with Single-Ended Inputs Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support