Demo Board with Full Differential Analog Input 24-Bit, 192-kHz Stereo A/D Converter Status: ACTIVE

DEM-DAI1804


      
         
Getting Started Documentation   DEM-DAI1804 PCM1804 Evaluation Board (HTM 8 KB) 1357 views
01 Mar 2002 Read Abstract

  DEM-DAI1804
NameDemo Board with Full Differential Analog Input 24-Bit, 192-kHz Stereo A/D Converter
StatusACTIVE
Price (US$)$299.00 
Order Options


Product Information

Description


View  View DEM-DAI1804 Graphic

The DEM-DAI1804 is an evaluation board for the PCM1804 192-kHz, 24-bit PCM/DSD-compatible audio A/D converter, which has digital audio transmitter, mode controlsswitch, on board oscillator, LPF and single-end/differential converter. It operates from 5V and +/- 15V analog power supplies, and with a balanced or unbalanced signal input.

Specifications:

  • Connect the 5V and +/- 15V power supplies to VCC, AVCC, -AVCC, and GND on connectors CN051-CN0-55.
  • Connect the S/PDIF outputsignal via CN003 (coax) or U001 (optical).
  • Select the system clock from the onboard oscillator or external input clock (CN001) using switch/jumper to PCM1804.
  • Set data format using SW001, JP003, and SW051.
  • Set master or slave mode using SW002, JP002, and JP004.

Order Options

 DEM-DAI1804
Name Demo Board with Full Differential Analog Input 24-Bit, 192-kHz Stereo A/D Converter
Status  ACTIVE 
Price (US$) $299.00 
 
Order
Americas:
Contact Distributor
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-DAI1804 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
PCM1804 112dB SNR Stereo ADC with Differential Inputs Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support