DEM-DAI3793A Evaluation Module Status: ACTIVE

DEM-DAI3793AEVM


      
         
  DEM-DAI3793AEVM
NameDEM-DAI3793A Evaluation Module
StatusACTIVE
Price (US$)$499.00 
Order Options


Product Information

Description

The DEM-DAI3793A/3794A EVM is a complete evaluation platform for the PCM3793A/PCM3794A 16-bit, low-power stereo audio codec with microphone bias, headphone, and digital speaker. All necessary connectors and circuitry are provided for interfacing to audio test systems and commercial audio equipment.

Features

  • Analog Front End:
    • Stereo Single-Ended Input With Multiplexer
    • Mono Differential Input
    • Stereo Programmable Gain Amplifier
    • Microphone Amplifier (20 dB) and Bias
  •  Analog Back End:
    • Stereo/Mono Line Output With Volume
    • Stereo/Mono Headphone Amplifier With Volume and Capless Mode
    • Stereo/Mono Digital Speaker Amplifier(BTL) With Volume
  • Analog Performance:
    • Dynamic Range: 93 dB (DAC)
    • Dynamic Range: 90 dB (ADC)
    • 40-mW + 40-mW Headphone Output at RL = 16 ohms
    • 700-mW + 700-mW Speaker Output at RL = 8 ohms
  • Power Supply Voltage
    • 1.71 V to 3.6 V for Digital I/O Section
    • 1.71 V to 3.6 V for Digital Core Section
    • 2.4 V to 3.6 V for Analog Section
    • 2.4 V to 3.6 V for Power Amplifier Section
  • Low Power Dissipation:
    • 7 mW in Playback, 1.8 V/2.4 V, 48 kHz
    • 13 mW in Record, 1.8 V/2.4 V, 48 kHz
    • 3.3 mW in Power Down
  • Sampling Frequency: 5 kHz to 50 kHz
  • Automatic Level Control for Recording
  • Operation From a Single Clock Input Without PLL
  • System Clock:
    • Common-Audio Clock (256 fS/384 fS), 12/24, 13/26, 13.5/27, 19.2/38.4, 19.68/39.36 MHz
  •  Headphone Plug Insert Detection
  • Pop-Noise Reduction Circuit
  • Short and Thermal Protection Circuit
  • Package: 5-mm ´ 5-mm QFN Pacakge
  • Operation Temperature Range: –40°C to 85°C

What's Included

Order Options

 DEM-DAI3793AEVM
Name DEM-DAI3793A Evaluation Module
Status  ACTIVE 
Price (US$) $499.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

    
Related Devices
Part# Name Product Family
PCM3793 Very Low-Power Stereo CODEC with HP/Class-D Speaker Amplifier, notch filters, ALC and 3D Effects Audio Converter and CODEC 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support