| Related Tools |
| Name | Part# | Company | Tool Type |
| FREE DEM-OPA-MSOP-2A | DEM-OPA-MSOP-2A | Texas Instruments | Development Boards/EVMs |
| FREE DEM-OPA-SO-2B | DEM-OPA-SO-2B | Texas Instruments | Development Boards/EVMs |
| FREE DEM-OPA-SOT-2A | DEM-OPA-SOT-2A | Texas Instruments | Development Boards/EVMs |
| Related Devices |
| Part# | Name | Product Family |
| OPA2613 | Dual Wideband, High-Output Current, Operational Amplifier with Current Limit | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2614 | Dual, High Gain Bandwidth, High Output Current, Operational Amplifier with Current Limit | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2652 | SpeedPlus(TM) Dual, 700MHz, Voltage-Feedback Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2674 | Dual Wideband, High Output Current, Operational Amplifer with Current Limit | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2677 | SpeedPlus(TM) Dual, Wideband, High Output Current Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2683 | Very Low Power, Dual Current Feedback Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2684 | Dual, Low Power, Current Feedback Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2690 | Dual Wideband, Voltage Feedback Operational Amplifier with Disable | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2691 | Dual Wideband Current Feedback Operational Amplifier,with Disable | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2822 | SpeedPlus Dual Wideband, Low-Noise Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2830 | Dual, Low-Power, Single-Supply Wideband Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2832 | Dual, Low Power, High-Speed , Fixed Gain Operational Amplifier | Video Functions |
| OPA2846 | Dual, Wideband, Low-Noise, Voltage-Feedback Operational Amplifier | High Speed Amplifier (Greater than equal to 50MHz) |
| OPA2889 | Dual, Low Power, Wideband, Voltage Feedback Operational Amplifier with Disable | High Speed Amplifier (Greater than equal to 50MHz) |
No Tags are Available for this Part Number