|
|
Free Evaluation Tool DescriptionThis tool is free when ordered via the eStore and is limited to five boards. If order is placed through standard order entry, the cost is $5.00 per board. Go to eStore for free DEM-OPA-SO-4A. The DEM-OPA-SO-4A demonstration fixture helps designers evaluate the operation and performance of TI's quad, high speed, wideband operational amplifiers. This unpopulated PC board (PCB) is compatible with products offered in the 14-lead SOIC (D) package. For more information on these types of operational amplifiers, as well as good PCB layout techniques, see the individual quad op amp datasheets. Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| FREE DEM-OPA-TSSOP-4A | DEM-OPA-TSSOP-4A | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| OPA4684 | Quad, Low-Power, Current Feedback Operational Amplifier | High Speed Amplifiers (Greater than equal to 50MHz) | |
| OPA4820 | Quad, Unity-Gain, Low-Noise, Voltage-Feedback Operational Amplifier | High Speed Amplifiers (Greater than equal to 50MHz) | |