OPA84xD + ADS5500 Unpopulated Demonstration Board Status: ACTIVE

DEM-OPA84X-ADS5500

      
         
Getting Started Documentation   OPA84x + ADS5500 User's Guide (Rev. A) (sbou028a.pdf, 254 KB)
01 Aug 2007 Download

  DEM-OPA84X-ADS5500
NameOPA84xD + ADS5500 Unpopulated Demonstration Board
StatusACTIVE
Price (US$)Free 
Order Options

Product Information

Description

The OPA84xD + ADS5500 demonstration board is a diferential analog-to-digital (ADC)-driver configuration unpopulated printed circuit board (PCB) for two single op amps in SO-8 packages. This board has been optimized to minimize parasitics and provide good harmonic distortion for wideband, high gain, high-speed amplifiers in a differential inverting configuration.

Features

  • ADS5500 is pin-to-pin compatible with lower-speed ADCs (such as the ADS5541 and ADS5542, or lower bit count ADCs, such as the ADS5520, ADS5521, and ADS5522); as a result, this board can be used for those devices as well.
  • Recommended op amps that could be used with this board to drive these high-speed aDCs are the OPA842, OPA843, OPA846, OPA847, OPA695, and THS4304.

Order Options

 DEM-OPA84X-ADS5500
Name OPA84xD + ADS5500 Unpopulated Demonstration Board
Status  ACTIVE 
Price (US$) Free 
  
Order
Americas:
Contact TI

Europe:
Contact TI
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • OPA84x + ADS5500 User's Guide (Rev. A) (sbou028a.pdf, 254 KB)
    01 Aug 2007  Download
    
Related Devices
Part# Name Product Family
ADS5500 14-bit, 125 MSPS ADC Single Ch. Low Power and Superior AC Performance Data Converters 
ADS5520 12-Bit, 125MSPS Analog-to-Digital Converter Data Converters 
ADS5521 12-Bit 105MSPS Analog-to-Digital Converter Data Converters 
ADS5522 12-Bit, 80MSPS Analog-to-Digital Converter Data Converters 
ADS5541 14-Bit, 105MSPS Analog-to-Digital Converter Data Converters 
ADS5542 14-Bit, 80MSPS Analog-to-Digital Converter Data Converters 
OPA695 Ultra-Wideband, Current-Feedback Operational Amplifier with Disable High Speed Amplifiers (Greater than equal to 50MHz) 
OPA842 Wideband, Low Distortion, Unity Gain Stable, Voltage Feedback Operational Amplifier High Speed Amplifiers (Greater than equal to 50MHz) 
OPA843 Wideband, Low Distortion, Medium Gain, Voltage Feedback Operational Amplifier High Speed Amplifiers (Greater than equal to 50MHz) 
OPA846 Wideband, Low Noise, Voltage Feedback Operational Amplifier High Speed Amplifiers (Greater than equal to 50MHz) 
OPA847 Wideband, Ultra-Low Noise,Voltage Feedback Operational Amplifier with Shutdown High Speed Amplifiers (Greater than equal to 50MHz) 
THS4304 Wideband Operational Amplifier High Speed Amplifiers (Greater than equal to 50MHz) 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support