Unpopulated PCB Compatible w/Wide Bandwidth Transconductance Op Amps in 8-lead SOIC (D) Pkg Status: ACTIVE

DEM-OTA-SO-1A


      
         
Getting Started Documentation   DEM-OTA-SO-1A User's Guide (Rev. A) (PDF 124 KB) 1348 views
02 Feb 2006 

  DEM-OTA-SO-1A
NameFREE DEM-OTA-SO-1A Demonstration Fixture
StatusACTIVE
Price (US$)$5.00 
Order Options


Free Evaluation Tool Description

The DEM-OTA-SO-1A demonstration fixture helps designers evaluate the operation and performance of TI's Wide Bandwidth Operational Transconductance Amplifiers (OTA). This unpopulated PC board is compatible with products offered in the 8-lead SOIC (D) package.

This tool is free when ordered via the eStore and is limited to three boards. If order is placed through standard order entry, the cost is $5.00 per board.

Go to eStore to order a free DEM-OTA-SO-1A.

For more information on these types of high speed devices, as well as good PCB layout techniques, see the individual product datasheets.

Order Options

 DEM-OTA-SO-1A
Name FREE DEM-OTA-SO-1A Demonstration Fixture
Status  ACTIVE 
Price (US$) $5.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-OTA-SO-1A Help

User Guides

    
Related Devices
Part# Name Product Family
OPA860 Wide Bandwidth Operational Transconductance Amplifier and Buffer Special Function Amplifier 
OPA861 Wide Bandwidth Operational Transconductance Amplifier Special Function Amplifier 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support