DEM-PCM2902 Evaluation Module Status: OBSOLETE

DEM-PCM2902


      
         

THIS PRODUCT IS NO LONGER AVAILABLE

Getting Started Documentation   DEM-PCM2900/2902 EVM (Rev. A) (PDF 616 KB) 3695 views
29 Mar 2007 


Product Information

Description

The DEM-PCM2902 is an evaluation board for Texas Instruments´s newly developed USB interface PCM2902. It is a Bus-powered codec with S/PDIF interface. It is operated by USB +5V Bus-power supply, a +3.3V REGIC is mounted to provide analog power supply for the CODEC and analog circuit. Stereo audio output can be provided at Stereo Mini Jack.

Features

The PCM2902 supports the following USB specifications:

  • Full speed transceivers
  • Partical compliant descripters
  • USB adaptive mode for playback
  • USB acynchronous mode for record
  • Bus powered

Order Options

 DEM-PCM2902
Name DEM-PCM2902 Evaluation Module
Status  OBSOLETE 
Price (US$)  
  

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-PCM2902 Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
PCM2900 Stereo USB1.1 CODEC with line-out (HID Interface) USB Audio 
PCM2902 Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface) USB Audio 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support