DEM-PCM2906BEVM Evaluation Module Status: ACTIVE

DEM-PCM2906BEVM


      
         
Getting Started Documentation   DEM-PCM290xBEVM - User Guide (PDF 731 KB) 985 views
23 Jan 2009 

  DEM-PCM2906BEVM
NameDEM-PCM2906BEVM Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The DEM-PCM2900B/2902B/2906B is an evaluation board for Texas Instruments' newly developed USB interface codecs, the PCM2900B, PCM2902B, and PCM2906B.  The DEM-PCM2900B includes a PCM2900B device, a bus-powered USB codec without an S/PDIF interface. The DEM-PCM2902B includes a PCM2902B device, a bus-powered USB codec with an S/PDIF interface. The DEM-PCM2906B includes a PCM2906B device, a bus-powered (500 mA) USB codec with an S/PDIF interface. Each evaluation board also includes operational amplifiers for line input/output buffers, a 3.3V regulator, and a USB connector. The USB connector is mounted on the DEM-PCM900B/2902B/2906B printed circuit board (PCB).

Connecting a USB interface to this USB connector enables the evaluation of codec performance.
The DEM-PCM2900B/2902B/2906B operates from the 5-V bus power supply of the USB.

A 3.3V IC regulator is mounted on the board to provide power for analog circuitry and optionally for the codec. Stereo audio output and input are available on two stereo mini-jacks.

Features

The PCM2900B/2902B/2906B support the following USB features:

  • Fully compliant with USB2.0 specification
  • Full-speed transceivers
  • Partially-programmable descriptors
  • USB adaptive mode for playback
  • USB asynchronous mode for record
  • Bus-powered
  • Full-speed transceivers

What's Included

Order Options

 DEM-PCM2906BEVM
Name DEM-PCM2906BEVM Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DEM-PCM2906BEVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
PCM2906B Stereo USB CODEC with line out and S/PDIF, Bus-powered USB Audio 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support