DIX4192 Evaluation Module (EVM) and USB motherboard Status: ACTIVE

DIX4192EVM-PDK


      
         
Getting Started Documentation   DIX4192EVM-PDK User's Guide (PDF 757 KB) 1852 views
16 Jun 2006 

  DIX4192EVM-PDK
NameDIX4192EVM-PDK Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The DIX4192EVM-PDK provides a modular solution for evaluating the function and performance of the DIX4192 device from Texas Instruments. The PDK includes a motherboard (DAIMB) and a daughterboard (DIX4192EVM). Together, the daughter and mother boards form a modular platform for evaluating the function and performance of the TI DIX4192 integrated circuit. Applications software is provided with the PDK for writing and reading registers and data buffers integral to the DIX4192 device. The software communicates with the DIX4192 device using the USB slave interface on the DAIMB.

Features

  • Six digital audio input ports support AES3-balanced inputs
  • Six digital audio output ports support AES3-balanced, S/PDIF coaxial, optical, and CMOS logic level outputs
  • Accurate clock generation is supported using onboard or external clock oscillators
  • An LED indicator is provided for the DIR Lock output flag
  • Power maybe supplied using a wall mounted, +5 V supply (included)

Order Options

 DIX4192EVM-PDK
Name DIX4192EVM-PDK Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DIX4192EVM-PDK Help

User Guides

    
Related Devices
Part# Name Product Family
DIX4192 Digital Audio Interface Transceiver Digital Audio Interface 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support