Product Information
Description
The Discovery 3000 Developer Board combines the high performance of the DMD Discovery 3000 chip set with a user programmable Application FPGA, memory and user defined I/O connectors to provide a flexible platform. The Controller board is a PbFree design and supports application development and volume equipment production.
Features
- DMD Discovery™ 1100 Controller board-
- 2.8” x 7.75” footprint
- 5V @ 3A Power
- 16,300 binary Frames/sec
- Sequential or random row addressing
- Xilinx Virtex 4 XC4VLX25-10FF668C Application FPGA
- 1 Gbit DDR2 SDRAM
- 8 pin RJ-45 connector
- Two 90 pin interface connectors.
DMD Discovery™ 3000 Digital Controller (DDC3000) Starter Kit Technical Reference Manual (2506780.pdf, 389 KB)
Oct 2005
Download
This document describes the functionality of the Discovery 3000 Digital Controller (DDC3000) Starter Kit. The starter kit provides a reference design and test platform for the DDC3000 chipset. The DDC3000 chipset consists of an XC3S400, SNDDISCO3000, DAD1000, and a DMD. The XC3S400 and SNDDISCO3000 make up the DDC3000 controller.
Discovery 3000 Overview (Discovery_3000_Sheet.pdf, 531 KB)
2005
Download
A single page overview describing Discovery 3000