DRV601 Evaluation Module (EVM) Status: ACTIVE

DRV601EVM2


      
         
Getting Started Documentation   DRV601EVM2 - User Guide (HTM 8 KB) 505 views
12 Mar 2008 Read Abstract

  DRV601EVM2
NameDRV601 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options

Product Information

Description


View  View DRV601EVM2

The DRV601EVM2 customer evaluation module demonstrates the integrated circuits DRV601RTJ from Texas Instruments (TI).

The DRV601 is a stereo line driver designed to allow the removal of the DC-blocking capacitors for reduced component count and cost. The DRV601 is ideal for single supply electronics where size and cost are critical design parameters.

The DRV601 is capable of driving 2 Vrms into a 600-Ω load at 3.3 V supply. The DRV601 has external gain setting resistors, that will support a gain range of -1 V/V to -10 V/V and line outputs that has +/-8 kV IEC ESD protection. The DRV601 has independent shutdown control for the left and right audio channels.

This EVM is configured with one toslink digital audio S/PDIF input and two RCA phono input connectors and two RCA phono output connectors. Power supply is connected via a two pin 2.54 mm pin header.

This EVM is designed for applications such as A/V receivers, DVD receivers, DVD mini-component systems, home theater in a box (HTIB) or Set-top boxes.

To order this EVM please contact your local Product Information Center

Features

  • 2 channel evaluation module (double-sided plated-through PCB layout)
  • 2 Vrms Line Output
  • Digital S/PDIF toslink input
  • Output capacitor less
  • Shutdown button
  • Full documentation on CD ROM
  • Populated EVM Board

Support Software

Order Options

 DRV601EVM2
Name DRV601 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
  
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for DRV601EVM2 Help

User Guides

More Literature

    
Related Devices
Part# Name Product Family
DRV601 2-Vrms DirectPath&#153 Pop-free Variable Input Gain Line Driver Audio Amplifiers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support