DRV8402DKD Evaluation Module (EVM) Status: ACTIVE

DRV8402DKDEVM


      
         
  DRV8402DKDEVM
NameDRV8402DKDEVM Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description

The DRV8402 is a Dual Full Bridge PWM Motor Driver. It has a maximum recommended supply voltage of 50V with an absolute maximum of 65V. The DRV8402 is capable of delivering 10A continuous output current and up to 24A peak current per device. The maximum PWM operating frequency is 500 kHz. The DRV8402 has an advanced protection system consisting of short-circuit protection, overcurrent protection, undervoltage protection, and two-stage thermal protection.

This EVM can be operated with either two full bridge outputs or 4 half bridge outputs. It can also be used as a single parallel full-bridge. The unit can be operated stand-alone with external PWM inputs or it has a 30-pin interface to an MSP430 CPG_COM evaluation board. The outputs and power supplies can be connected using stripped wires by connecting them to the on-board terminal blocks. The EVM module also has hardware switches to control the modes and also to allow a manual reset.

Features

  • Self-Contained Protection System (short-circuit and thermal)
  • Double-side, plated-through PCB layout
  • Full Documentation available at www.ti.com 
  • Populated EVM board

What's Included

Order Options

 DRV8402DKDEVM
Name DRV8402DKDEVM Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for DRV8402DKDEVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
DRV8402 Dual Full Bridge PWM Motor Driver Special Function Amplifier 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support