BQ2002 Evaluation Module for NiCd/NiMH, Linear with -dV or Peak Voltage Detect Status: ACTIVE

DV2002L2

      
         
Getting Started Documentation   DV2002L2/TL2 Fast Charge Development System Control of LM317 Linear Regulator (Rev. A) (sluu007a.pdf, 71 KB)
28 Mar 1998 Download

  DV2002L2
NameBQ2002 Evaluation Module for NiCd/NiMH, Linear with -dV or Peak Voltage Detect
StatusACTIVE
Price (US$)$99.00 
Order Options

Product Information

Description


View  View DV2002L2 Graphic

The DV2002L2 Development System provides a development environment for the bq2002 Fast-Charge ICs. The DV2002L2 incorporates a bq2002 and a linear regulator to provide fast charge control for 4 to 10 NiMH cells.

The fast charge is terminated by any of the following: -delta V/peak voltage, maximum temperature, maximum time, and inhibit command for the bq2002. Jumper settings select the top-off and maximum time limits.

The user provides a power supply and batteries. The user configures the DV2002L2 for the number of cells and maximum charge time (with or without topoff).

Please review the bq2002 data sheet before using the DV2002L2 board.

Features

  • bq2002 fast-charge control evaluation and development
  • Charge current sourced from an on-board linear regulator (up to 1.5A)
  • Fast charge of 4, 5, 6, 8, and 10 NiCd or NiMH cells (contact Benchmarq for other cell counts)
  • Fast-charge termination by negative delta voltage or peak voltage detect
  • Maximum temperature and maximum time safety terminations
  • -Delta V/peak voltage detect, hold-off, top-off, maximum time, and number of cells are jumper-configurable
  • Inhibit fast charge by a logic-level input

Order Options

 DV2002L2
Name BQ2002 Evaluation Module for NiCd/NiMH, Linear with -dV or Peak Voltage Detect
Status  ACTIVE 
Price (US$) $99.00 
  
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • DV2002L2/TL2 Fast Charge Development System Control of LM317 Linear Regulator (Rev. A) (sluu007a.pdf, 71 KB)
    28 Mar 1998  Download
    
Related Devices
Part# Name Product Family
BQ2002 NiCd/NiMH Charge Controller with Negative dV and Peak Voltage Detection Termination Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support