BQ2057 Evaluation Module for Li-Ion, linear (4.1V), one cell Status: ACTIVE

DV2057

      
         
Getting Started Documentation   DV2057/C/T/W Advanced Li-Ion Charger Development System User Manual (Rev. A) (sluu056a.pdf, 323 KB)
08 Mar 2000 Download

  DV2057
NameBQ2057 Evaluation Module for Li-Ion, linear (4.1V), one cell
StatusACTIVE
Price (US$)$99.00 
Order Options

Product Information

Description

The DV2057/C/T/W are complete development and evaluation environments for bq2057 series advanced Li-Ion linear charge management ICs. The DV2057 family supports both single- and dual-cell Li-Ion packs with coke or graphite anodes:

  • DV2057 - regulation voltage = 4.1V
  • DV2057C - regulation voltage = 4.2V
  • DV2057T - regulation voltage = 8.2V
  • DV2057W - regulation voltage = 8.4V

Full charge is preceded by charge qualification based on battery temperature and voltage. The DV2057 suspends charge if the battery temperature is outside the VTS1 to VTS2 thresholds and waits until the battery temperature is within the allowed voltage. If the battery voltage is below the low-voltage threshold, VMIN, the DV2057 uses trickle charge to condition the battery. The conditioning charge rate, ICOND, is set at approximately 10% of the regulation current. The conditioning current also minimizes heat dissipation in the external pass element during the initial stage of charge.

Once the battery voltage reaches the internal threshold, VMIN, full charge begins. The DV2057 completes the charge cycle in two phases. While the pack is below the regulation voltage, a constant-current phase replenishes approximately 70% of battery capacity. An accurate voltage-regulation phase completes the charge. The DV2057 terminates charge when the current tapers off to the VTERM threshold.

These boards feature the proprietary AutoCompTM technique to compensate safely for the internal impedance of the battery. The AutoCompTM resistors, RCOMP1, and RCOMP2, must be set according to the characteristics of the battery.

Before using these development boards, please review the bq2057 datasheet.

Features

  • bq2057 charge-control evaluation and development system for single- and dual-cell Li-Ion packs with coke or graphite anodes
  • Optional temperature monitoring before and during charge
  • Proprietary AutoCompTM charge-rate compensation
  • Integrated trickle-charge for conditioning deeply discharged batteries
  • Regulated charge current and voltage
  • Charge status output for LED or host-processor interface to indicate charge-in-progress, full-capacity, and fault conditions
  • Automatic battery recharge feature
  • Charge termination by minimum current
  • Direct battery connection
  • 500mA charge rate
  • High-side current sensing

Order Options

 DV2057
Name BQ2057 Evaluation Module for Li-Ion, linear (4.1V), one cell
Status  ACTIVE 
Price (US$) $99.00 
  
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical DocumentsTI Recommends - Technical DocumentationTI Recommends

User Guides

  • DV2057/C/T/W Advanced Li-Ion Charger Development System User Manual (Rev. A) (sluu056a.pdf, 323 KB)
    08 Mar 2000  Download
    
Related Devices
Part# Name Product Family
BQ2057 Low Dropout Linear 1-cell Li-Ion Charge Controller with AutoCompTM, 4.1V Battery Management 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support