|
|
Product InformationDescriptionThe EM430F6137RF900 is a complete wireless development tool for the CC430 that includes all the hardware required to develop an entire wireless project. The sample kit includes two sub-1GHz wireless target boards (including antennas) featuring the highly integrated XCC430F6137IRGC RF System-on-chip. Projects may be developed and instantly deployed using the included batteries. Note: the current version (v3.1) of the tool supports 868/915 MHz operation only. The CC430 integrates the latest MSP430F5xx core (which combines 25 MHz performance with a 200-ksps 12-bit ADC, AES hardware security module and a 96 segment LCD driver) with theCC1101 multi-channel RF transceiver designed for low-power wireless applications. The EM430F6137RF900 development board supports all CC430F613x and CC430F612x flash parts in the 64-pin QFN (RGC) package. It also supports software development for the CC430F513x parts (48-pin QFN (RGZ) package). The SimpliciTI software stack (a proprietary low-power star network stack) for the CC430 will also be made available to interested developers, enabling robust wireless networks out of the box Disclaimers
A separate debugging and programming interface is required to work with the EM430F6137RF900. A flash emulation tool (FET) may be purchased independently (MSP-FET430UIF) or bundled with the EM430F6137RF900 (FET430F6137RF900). Features
Support Software
Order Options
Technical DocumentsMost useful technical documents for EM430F6137RF900 User Guides
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Code Composer Essentials v3.1 SR1- Free 16KB IDE | MSP-CCE430 | Texas Instruments | Compilers/Assemblers/Linkers |
| MSP430 USB Debugging Interface | MSP-FET430UIF | Texas Instruments | Development Boards/EVMs |
| IAR Embedded Workbench KickStart - Free IDE | IAR-KICKSTART | Texas Instruments | Development Platforms |
| SmartRF Studio | SMARTRFTM-STUDIO | Texas Instruments | Software Tools |
| Related Devices | |||
| Part# | Name | Product Family | |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Low Power RF ICs | |
| CC430F5137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI | MSP43016-bit Ultra-Low Power MCUs | |
| CC430F6137 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 4KB RAM, CC1101 Radio, AES-128, 12Bit ADC, USCI, LCD driver | MSP43016-bit Ultra-Low Power MCUs | |
Most Popular Tags for EM430F6137RF900: